Product PS310-2.5A-02-LI2UPN8-H1141
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3072476Alternative order number : 72476
- LED indicates signal intensity
- Male connector, 5-pin, 7/8"
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488724764 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 358 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 85…265 VAC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

