Product PS310-1A-03-LI2UPN8-H1141
PROFIBUS-DP power cable
PUR cable jacket
Order number: 6604718- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- End open
- 7/8" female, straight
- Cable length: 8.0 m

General data
| EAN | 4047106131722 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1014 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

