Product BI15U-M30-VN6X
Pick-to-Light
Placement Sensor
Diffuse Mode Sensor with Fixed-field Background Suppression
Order number: 3076235Alternative order number : 76235
- Protection class IP67
- M12 × 1 male connector, 4-pin
- Fixed background suppression at 50 mm
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488762353 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 144 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | I/O module-compatible, Wash down |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
|
SDPB-0008D-1001
8 DO 0.5 A |
6824416 |

