Product  PT20PSIG-1003-IX-H1143

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3038462

Alternative order number : 38462

    • Cable, PVC, 2 m
    • Protection class IP67
    • Operating voltage: 90…250 VAC
#

General data

EAN 662488384623
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 716 g

Technical Data

Design Rectangular
Operating voltage 90…250 VAC
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top