Product PT15PSIV-1003-IX-H1143
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3010382Alternative order number : 10382
- Male 8 mm, 6-pin, snap-lock
- Teaching function
- Response time, adjustable
- Red visible light

General data
| EAN | 662488103828 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 69 g |
Technical Data
| Design | Rectangular |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |

