Product TS700-L016-30-2UPN8-H1141
Temperature Detection
With 2 PNP/NPN Transistor Switching Outputs
Order number: 100003635- Screw-in adapter with process connection G1/2" male thread included in delivery
- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Upper part of housing can be rotated up to 340°
- Materials in contact with media: 1.4404 (316L), CR O-ring, AFM34 flat seal
- Immersion length: 16 mm
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101482911 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | DE |
| Weight | 396 g |
Technical Data
| Detection type | medium contact |
| Design | With display (integrated probe) |
| Measuring range | -50…150 °C |
| Immersion depth L | 16 mm |
| Process connection | G 1/2″ male thread |
| Operating voltage | 10…33 VDC |
| Electrical output | 2 × switching output, IO-Link |
| Communication protocol | IO-Link |
| Measuring element | Pt1000 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 972 KB |
| English | 971 KB |
| French | 973 KB |
| Spanish | 973 KB |
| Czech | 972 KB |
| Dutch | 971 KB |
| Romanian | 973 KB |
| Russian | 979 KB |
| Polish | 974 KB |
| Chinese | 1061 KB |
| Turkish | 973 KB |
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1078 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1318 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Overview
| ”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
| Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |
Quick Start Guide
Connectivity accessories
|
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
HT-WAK4-2-HT-WAS4/S2430
High-temperature-resistant extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PTFE, white |
8038668 |
|
RKH4.4-2-RSH4.4/TFG
Food and beverage extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: TPE, gray; approval: Ecolab, FDA |
6933472 |

