Product PT250R-2104-I2-H1143
Supply Cable - M12 Power
Connection Cable
Order number: 100021150- M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 50 m

General data
| EAN | 4047101527933 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 5584 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -30…+80 °C |

