Product PT600R-2149-I2-MP11
IO Hub
4-Channel
IO-Link
Order number: 3811892- Protection class IP67
- Flat, compact housing
- Connection: 4 × male connectors, M12 × 1; 1 × female connector, M12 × 1
- Operating voltage: 18…30 VDC
- Input: 4 × 2 discrete
- Output: 4 × 1 discrete
- IO-Link
- Converts the switching signals into process data

General data
| EAN | 662488099206 |
| Customs tariff number | 85176990000 |
| Country of origin | US |
| Weight | 176.9 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68 |
Data Sheets
| German | 76 KB |
| English | 76 KB |
| French | 78 KB |
| Spanish | 77 KB |
| Czech | 76 KB |
| Dutch | 76 KB |
| Romanian | 78 KB |
| Russian | 83 KB |
| Polish | 78 KB |
| Chinese | 150 KB |
| Turkish | 76 KB |
Brochure
Configuration Software
Manual
| R90C 4-Port Discrete Bimodal to IO-Link Hub | 1445 KB |
| R90C 4-Port Discrete Bimodal to IO-Link Hub - IO-Link Data Reference Guide | 196 KB |

