Product PT600R-2119-I2-AMPS1.5
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3030680Alternative order number : 30680
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488306809 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 587 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
IVU2PTGB25 | 3090750 |

