Product PT600R-2103-I2-AMPS1.5
LED Signal Light
Beacon
Order number: 3078012Alternative order number : 78012
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Blue (COL 1)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488780128 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 249 g |
Technical Data
| Design | Dome |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
IVU2PTGB25 | 3090750 |

