Product RKP54PLB-1.5-RSP54PLB/TXG
LED Linear Light
In the Metal Housing
Order number: 3807081Alternative order number : 807081
- Cascadable
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Colors: White (COL 1), Green (COL 2), Red (COL 3)
- Automatic temperature monitoring
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488055158 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 500 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

