Product RKP46PSB-8/TXL
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832267- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…100 bar rel.

General data
| EAN | 4047101168679 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 352 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1400 KB |
| English | 1400 KB |
| French | 1401 KB |
| Spanish | 1400 KB |
| Czech | 1400 KB |
| Dutch | 1400 KB |
| Romanian | 1401 KB |
| Russian | 1359 KB |
| Polish | 1401 KB |
| Chinese | 1459 KB |
| Turkish | 1401 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
RM-28S6C-3C25B-H1181 | 1545238 |
|
Q20PDLQ5 | 3078187 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

