Product RKP46PSB-1/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836920- Fully welded metal measuring cell
- Pressure range 0…100 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101419962 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 93 g |
Technical Data
| Approvals | cULus |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
RM-28S6C-3C25B-H1181 | 1545238 |
|
Q20PDLQ5 | 3078187 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

