Product RKP54PLB-0.6-RSP54PLB/TXG
Accessories for Inductive Sensors
Actuation Kit
For DSU35 Dual Sensors
Order number: 6901070- Actuator made of plastic
- End position damped
- 6.2-mm-wide stainless steel target to compensate for application-specific higher tolerances (e.g. due to rubber seals)
- End positions (open/closed) freely adjustable in a range of 360°, in increments of 4°
- Displays rotatable by 90°
- Scale division as an adjustment aid
- Hole pattern on flange: 30 × 80 mm (30 × 130 mm)
- Connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm
- Mounting screws for sensor and actuator are included
- Maximum slide ring diameter: 34 mm

General data
| EAN | 4047101198669 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | US |
| Weight | 34.019 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

