Product RKP56PLB-4/TXG
Accessories
Screw-In Adapter
For Flow Sensors F(T)CST
Order number: 6870292- Screw-in adapter for sensors of the F(T)CST series
- For a T-splitter or a welding sleeve
- Connection seals reliably up to 100 bar
- Process connection G1/2" male thread
- Stainless steel 1.4571 (AISI 316Ti)

General data
| EAN | 4047101303186 |
| eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 126 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
PPROCAMSG-G | 3077064 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

