Product RKP56PLB-0.6-RSP56PLB/TXG
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100025556- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…10 bar rel.
- 7…33 VDC
- Analog output 0…5 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101535440 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 82 g |
Technical Data
| Approvals | cULus |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

