Product  RKP54PLB-8/TXG

Supply Cable - M12 Power

Connection Cable

Order number: 100038770
    • M12 female connector, L-coded, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 8.0 m
#

General data

EAN 4047101594676
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Power
Design Connection Cable
Connector A Female, M12 × 1, Straight, L-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 16 A
Cable diameter Ø  7.2 mm
Cable length 8.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP65, IP67, IP68
Special features Suitable for drag chain use

Select Country

Turck worldwide

to top