Product TBSB-L4-CS09
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3035667Alternative order number : 35667
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488356675 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 69 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular with thread |
| Range | 0…3000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories — Power supply
|
K90PLRGB7Q | 3810861 |

