Product NI5DS-EG30F-AP6X-H1141
Safety Light Curtain
Active Transceiver with Muting Function
2 Beams, Beam Spacing 500 mm
Order number: 3803233Alternative order number : 803233
- Active emitter/receiver element
- Light beams: 2
- Resolution: 500 mm
- M12 male connector, 12-pin and 5-pin (muting sensor)
- Scan codes, automatic/manual — start/restart, integrated muting, EDM
- Requires passive reflector element SGSB2-500
- Range: 8 m
- Operating voltage 24 VDC ±20 %
- Scan field: 500 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022754 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 2032 g |
Technical Data
| Design | Rectangular |
| Construction size | 56.9 x 52 x 606.35 mm, SGS Safety Grid System |
| Operating voltage | 19.2…28.8 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

