Product PT1.5V-2004-U1-H1141
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3014201Alternative order number : 14201
- External antenna (RG58 RP-SMA connection)
- Aluminium housing
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- Powers connected sensors with 10 V
- Inputs: 2 x NPN, 2 x 0…10 V

General data
| EAN | 662488142018 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 1860 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 3.6…5.5 VDC |
| Housing material | Metal, AL |
| Ambient temperature | -20…+80 °C |
| Protection class | IP68 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

