Product BIM-UNC-AN6X-0.3-RS4
M12 Power Splitters
T-Splitter
Order number: 777045213- M12 Power, Male, 4-pole + FE, L-code
- 2x M12 Power, Female, 4-pole + FE, L-code
- Power tray/exposed run/direct burial cable
- TPE jacket, black, 5 × 16 AWG
- Sunlight resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

Technical Data
| Ambient temperature | -40…+90 °C |

