Product PT60PSIG-2003-U3-H1141/X
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3071967Alternative order number : 71967
- Cable with male end 1/2”, 4-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output

General data
| EAN | 662488719678 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 158 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Electrical connection | Cable with connector, 1/2″ |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

