Product TCG20-Antenna-Wall-UMTS-3.0M
Turck Cloud Solutions
Antenna for Wall Mounting
Order number: 100003128- Antenna for TCG20 gateways
- Wall mounting
- Cable length 3m
- UMTS antenna

General data
| EAN | 4047101475630 |
| Customs tariff number | 85177100000 |
| Country of origin | SK |
| Weight | 174 g |
Technical Data
| Device type | Antenna |
| Mounting | Wall mounting |
| Protection class | IP67 |
| Ambient temperature | -40…+85 °C |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
TCG20-PSC
Replacement connector for power supply. |
100002931 |
|
TCG20-Antenna-Short-UMTS
Antenna for mounting on the device. |
100003125 |
|
TCG20-Antenna-Glass-UMTS-1.5M
Antenna for adhesive mounting on glass or plastic. |
100003126 |
|
TCG20-ANTENNA-CABINET-UMTS-1.5M
Antenna for mounting on the control cabinet. |
100003127 |
|
TCG20-Antenna-Wall-UMTS-3.0M
Antenna for wall mounting. |
100003128 |

