Product  TCG20-Antenna-Glass-UMTS-1.5M

Welding Spark Resistant Actuator and Sensor Cable

Extension Cable

Order number: 6635672
    • Female M12, straight, 4-pin
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: orange
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267-2-1)
    • Free from silicone, PVC and LABS (acc. to PV3.10.7)
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 4.5 m
#

General data

EAN 4047101597776
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 205 g

Technical Data

Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top