Product PT1.5V-2001-U1-DA91
Vision System
Ring Light
Order number: 3097380Alternative order number : 97380
- Close-range illumination
- Protection class: IP50
- Color: white
- Power Supply: 24 VDC
- Fixed set light intensity

General data
| EAN | 662488973803 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 136.08 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

