Product INS.P.IO_SYSTEM-EXCOM_EG-VA65_Z2.10
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3040818Alternative order number : 40818
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 5…15 VDC
- NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
- Acc. to EN 60947‐5‐6 (NAMUR)

General data
| EAN | 662488408183 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 707 g |

