Product INU.P.P.RFID-TN-UHF-_-LNX.DE
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836951- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…200 psi relative
- Pressure tip orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101423181 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 84 g |

