Product  INS.P.RFID-TN-UHF-Q_-EU.10

LED Linear Light

In the Metal Housing

Order number: 3094462

Alternative order number : 94462

    • Motion switch
    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488944629
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 413 g

Select Country

Turck worldwide

to top