Product PT16R-2004-I2-DC91
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3035866Alternative order number : 35866
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488358662 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 659 g |
Technical Data
| Design | Tube |
| Operating voltage | 20…250 VAC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

