Product  TSD.P.P.RFID-HF_BUS_MODE.EN

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011393
    • Flange with stator coupling, Ø 63 mm
    • Hollow shaft, Ø 14 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • 10…30 VDC
    • SSI, gray
    • M12 × 1 male, 8-pin
    • Singleturn, 13-bit resolution
    • Multiturn, 12-bit resolution
#

General data

EAN 4047101547955
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90314990000
Country of origin DE
Weight 421 g

Select Country

Turck worldwide

to top