Product  TX-PSC

TX HMI/PLC Series

Power Supply Plug for TX HMI Devices

Order number: 100002938
    • For use with HMIs of the TX product series
    • Suitable for TX100, TX200, TX500 and TX700
    • 1 power supply connector
#

General data

EAN 4047101471373
eCl@ss-Code (V5.1.4): 27260701 -/- Connector
Customs tariff number 85366990990
Country of origin DE
Weight 6 g

Technical Data

Product series TX100, TX200, TX500, TX700, TX800
Device type Connectors
Ambient temperature -20…+60 °C

Select Country

Turck worldwide

to top