Product  TCG20-PSC

Supply Cable - M12 Power

Extension Cable

Order number: 100038892
    • M12 female connector, T-coded, straight, 4-pin
    • M12 male connector, T-coded, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 5.0 m
#

General data

EAN 4047101595918
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top