Product PT40R-2003-U1-H1144
piconet Coupling Module for CANopen
4 Digital PNP Inputs Filter 3 ms
4 Digital Outputs 0.5 A
Order number: 6824221- Configuration interface
- Configurable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101179460 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 254 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

