Product PT400R-2001-U1-H1144
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3096322Alternative order number : 96322
- Protection class IP67
- Male M12 x 1, 4-pin
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488963224 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 67 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

