Product  PT60R-2001-U1-H1144

Valve connector A type

Connection Cable

Order number: 6606715
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS-free
    • Cable length: 10 m
#

General data

EAN 4047101338423
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Cable length 10.0  m
Ambient temperature 0…+80 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top