Product  PT1000PSIG-2003-U1-H1144

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3071264

Alternative order number : 71264

    • Emitter with test function, M12 × 1 male connector, 5-pin
    • Receiver with M12 × 1 male connector, 8-pin
    • Blanking function
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 750 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488712648
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 6430 g

Technical Data

Design Rectangular
Operating voltage 20…28 VDC
Current output 0…500 mA
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top