Product PT200PSIG-2003-U1-H1144
Glass Fiber
Single Conductor
Order number: 3064398Alternative order number : 64398
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for probe: End sleeve for probe, miniature, M4 × 0.7 threaded, high temperature proof up to 315 °C
- Optical fiber, bundle diameter: 1.2 mm
- Optical fiber, total length: ± 2,012 mm
- Only for base devices of the D10 series

General data
| EAN | 662488643980 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 72.57 g |
Technical Data
| Design | Circular |
| Housing material | Stainless steel |
| Ambient temperature | -140…+315 °C |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

