Product PT30PSIG-2003-U1-H1144
Photoelectric Sensor
Laser Sensor
Order number: 3091638Alternative order number : 91638
- 3-digit 7-segment LED display
- 2 buttons
- Output indicator (yellow)
- IP67/69K
- Range: 0…300 mm
- Laser class 2, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 10…30 VDC
- 1 × PNP, 1 × NPN switching output
- Rectangular model with offset M18 thread
- Die-cast zinc housing

General data
| EAN | 662488916381 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 108.86 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Current output | 100 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated, Galvanized |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

