Product PT600R-2004-U1-H1144
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870348- Ex sensor for gaseous media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status indicated via LED chain on signal processor
- Connector device, M12 × 1
- 4-wire connection to an Ex0 processor
- ATEX category II 1/2 G, Ex-zone 0
- ATEX category II 1 D, Ex zone 20

General data
| EAN | 4047101173123 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90268020000 |
| Country of origin | DE |
| Weight | 176 g |
Technical Data
| Design | Immersion |
| Process connection | G 1/2” long version |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Medium temperature | -20…+60 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 1 D |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

