Product  PT4R-1003-U1-H1144

Radio Transmission System

Tree Topology

Teilnehmer mit RS485-Schnittstelle

Order number: 3800201

Alternative order number : 800201

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU (RS485)
    • Self-organizing tree structure
    • Repeater for extension of network
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 1 × PNP, 1 × 0…20 mA or 0…10 V, 1 × thermistor 1 × SDI-12, 1 × counter (asynchronous)
    • Outputs: none
    • Internal battery
#

General data

EAN 662488001384
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 561 g

Technical Data

Design Rectangular
Operating voltage 3.6…5.5 VDC
Communication protocol Modbus RTU
Housing material Plastic, PC
Ambient temperature -40…+85 °C
Protection class IP67

Select Country

Turck worldwide

to top