Product  PT1,6R-1003-U1-H1144

Vision System

Linear Area Light

Order number: 3017094

Alternative order number : 17094

    • High-Intensity
    • Protection class: IP50
    • Color: red
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488170943
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 459 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, Anodized AL
Ambient temperature 0…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top