Product PT2,5R-1004-U1-H1144
Level controller
1-channel
Order number: 7525202- Switching point at 40 kΩ
- Hysteresis approx. 5%
- Output: Relay with 1 changeover contact
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101118438 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 79 g |
Technical Data
| Operating voltage | 19…29 VDC |
| Electrical connection | 4 × 2-pin flat terminals with self-lifting pressure plates |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
| Approvals | UL |

