Product PT1,6R-1004-U1-H1144
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3081128Alternative order number : 81128
- connection via M12 x 1 connector
- D:S ratio 8:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 4…20 mA
- PNP alarm output switches at the measuring range limit of 20 mA
- Temperature measuring range 0…300 °C

General data
| EAN | 662488811280 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 90.72 g |
Technical Data
| Design | Tube |
| Process connection | M18 × 1 |
| Operating voltage | 12…30 VDC |
| Electrical output | Current output (3-wire) |
| Current output | 4…20 mA |
| Communication protocol | 1-wire-serial |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

