Product PT25R-1041-U1-H1141
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output
Order number: 3094118Alternative order number : 94118
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…300 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- 1 × PNP, 1 × NPN switching output
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )

General data
| EAN | 662488941185 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 158.76 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |

