Product THW-3-R1/8-A4-L050
Economy Set for Simple I/O Communication via DeviceNet™ in IP20
Order number: 1545131- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- Rotary coding switch to adjust the bus address
- Maximum transmission rate to the fieldbus 120/250/500 kbps
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 4 read/write heads via BL ident extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101234060 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Network protocol | DeviceNet |
| Number of channels | 4 |
| Construction size | 129.5 x 68 x 75 mm |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |

