Product  PT0.25R-1008-I2-H1143/X

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627335
    • Female Ø 8 mm, angled, 3-pin, snap-on type
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 10 m
#

General data

EAN 4047101284898
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 319 g

Technical Data

Cable length 10.0  m
Ambient temperature -5…+80 °C

Select Country

Turck worldwide

to top