Product PT0.25R-1008-I2-DA91/X
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Foreground Suppression
Order number: 3802457Alternative order number : 802457
- M12 × 1 male connector, 4-pin
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488016913 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 0.23 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

