Product TX-RS232
TX HMI/PLC Series
Plug-In Module
RS232 Interface
Order number: 100002599- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- RS232 interface
- 9-pin SUB-D female connector
- With plug-in extension slot

General data
EAN | 4047101465747 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | IT |
Weight | 172 g |
Technical Data
Product series | TX500, TX700, TX800 |
Device type | Extension module |
Mounting | On HMIs of the TX500 and TX700 series |
Protection class | IP20 |
Ambient temperature | -20…+60 °C |