Product TCG20-UMTS-WLAN-5ETH-CRS-01
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6604211- For use in PROFIBUS-DP applications
- Up to 12 Mbps
- Shielding via iris spring connection
- B-coding
- Metal housing
- Tension spring connection
- 5-pin
- M18 × 1 metric screw-in thread
- Cable diameter 7.0…9.0 mm

General data
| EAN | 4047101458091 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 52 g |
Technical Data
| Device type | Field-wireable connector |
Mounting accessories
|
TL50WBORAOSIQ | 3802102 |
|
MNS.P.INTERFACE-IMX12-CD.EN | 100004636 |
|
RKP44PTA-5-RSP44PTA/TXL | 100038892 |
|
TI-BL20-E-DPV1-S-4
BL ident interface set |
1545127 |
|
RKC4.4T-4.5-RSC4.4T/TXO3701 | 6635672 |
|
WSH4.4-15/TFG | 6936007 |
|
K50RPLPGXDQPMA | 3075561 |
|
BIM-EG08-AN6X-H1341
Cylindrical, threaded barrel, 12 mm, stainless steel |
4621301 |
|
PKW3M-2/TRL | 6543115 |
|
PT3000PSIG-2003-I2-DA91 | 6837304 |
|
INS.P.ULTRASONIC-RU50_S18.36 | 100032566 |
|
PKW3Z-4/TXL | 6628380 |

