Product TCG20-UMTS-WLAN-1ETH-CRS-01
Inductive Sensor
With Increased Switching Distance
Order number: 4605157- Threaded barrel, M18 x 1
- Chrome-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101249682 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 49 g |
Technical Data
| Protection class | IP67 |
| Ambient temperature | -25…+70 °C |
Mounting accessories
|
TL50WBORAOSIQ | 3802102 |
|
MNS.P.INTERFACE-IMX12-CD.EN | 100004636 |
|
RKP44PTA-5-RSP44PTA/TXL | 100038892 |
|
TI-BL20-E-DPV1-S-4
BL ident interface set |
1545127 |
|
RKC4.4T-4.5-RSC4.4T/TXO3701 | 6635672 |
|
WSH4.4-15/TFG | 6936007 |
|
K50RPLPGXDQPMA | 3075561 |
|
BIM-EG08-AN6X-H1341
Cylindrical, threaded barrel, 12 mm, stainless steel |
4621301 |
|
PKW3M-2/TRL | 6543115 |
|
PT3000PSIG-2003-I2-DA91 | 6837304 |
|
INS.P.ULTRASONIC-RU50_S18.36 | 100032566 |
|
PKW3Z-4/TXL | 6628380 |

